IESNA:LM-63-2002
[TEST]P1559245
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-17)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-20-B2750-W2D-3000K
[LUMINAIRE]2X2 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2183
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 19.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
742.6 742.6 740.6 736.6 731.6 724.6 715.6 704.5 692.5 679.5
663.4 648.4 630.4 611.3 592.3 571.2 549.2 526.1 502.1 477
450 422.9 394.9 366.8 337.7 306.7 278.6 247.5 216.5 185.4
156.3 127.3 98.2 71.2 44.1 19 0
742.6 741.6 739.6 735.6 730.6 723.6 714.6 704.5 691.5 678.5
663.4 648.4 630.4 611.3 591.3 571.2 549.2 526.1 502.1 476
450 422.9 395.9 366.8 336.7 307.7 277.6 247.5 217.5 187.4
156.3 127.3 99.2 71.2 44.1 19 0
742.6 741.6 739.6 735.6 730.6 723.6 713.6 704.5 691.5 678.5
663.4 647.4 629.4 610.3 592.3 570.2 549.2 525.1 501.1 477
450 423.9 395.9 367.8 337.7 307.7 278.6 248.5 218.5 188.4
157.3 128.3 99.2 71.2 44.1 19 0
742.6 742.6 739.6 736.6 731.6 723.6 715.6 704.5 692.5 679.5
664.4 648.4 631.4 612.3 592.3 571.2 550.2 527.2 502.1 478
451 424.9 395.9 368.8 339.7 309.7 279.6 249.5 220.5 189.4
159.3 130.3 101.2 73.2 45.1 20 0
742.6 742.6 740.6 736.6 731.6 724.6 715.6 705.5 693.5 680.5
665.5 649.4 632.4 613.3 594.3 572.2 550.2 528.2 503.1 478
452 425.9 396.9 369.8 339.7 310.7 279.6 250.5 219.5 190.4
160.3 132.3 101.2 73.2 45.1 20 0
